IESNA:LM-63-2002
[TEST]P1389257
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12805.1
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
91.3 126.4 196.7 375.8 821.8 1183.6 1464.5 1699.8 1945.7 2230.2 2591.9 3052.0 3680.7 4751.8 6139.1 7642.3 9370.2 10564.3 
10922.6 10511.7 9573.9 8695.9 7853.0 6813.4 4446.3 2268.8 1204.6 916.7 835.9 821.8 804.3 604.1 298.5 224.8 73.8 28.1 0.0 
91.3 122.9 189.7 386.3 807.8 1201.1 1461.0 1692.8 1942.2 2251.2 2595.4 3048.5 3687.7 4688.6 6170.7 7695.0 9321.1 10522.2 
10964.7 10581.9 9654.7 8790.7 7867.1 6813.4 4551.7 2226.7 1232.7 927.2 839.4 818.3 804.3 607.6 295.0 221.3 73.8 28.1 0.0 
91.3 122.9 182.6 354.7 744.6 1134.4 1457.5 1682.3 1945.7 2247.7 2595.4 3055.5 3628.0 4435.8 5809.0 7501.8 9310.5 10596.0 
11150.9 10971.7 10185.0 9415.9 8341.2 7161.1 5254.1 2746.4 1482.1 1022.0 864.0 818.3 797.2 723.5 302.0 214.2 87.8 35.1 0.0 
91.3 119.4 175.6 309.1 653.2 1029.0 1404.8 1668.2 1921.1 2212.6 2577.9 2953.7 3427.8 4031.9 5075.0 6722.1 8797.8 10617.0 11400.2 
11481.0 11073.6 10588.9 9742.5 8141.0 6219.9 3673.6 2023.0 1253.8 934.2 825.3 776.2 716.5 302.0 193.2 98.3 45.7 0.0 
91.3 119.4 161.6 256.4 519.8 878.0 1264.3 1587.5 1833.3 2131.8 2437.4 2767.5 3185.5 3613.9 4182.9 5204.9 6992.6 9489.6 11351.0 
12000.8 11846.3 11502.1 11435.3 10891.0 8927.7 5791.4 3013.4 1773.6 1106.3 790.2 632.2 565.4 347.7 175.6 122.9 66.7 0.0 
91.3 115.9 147.5 214.2 365.3 677.8 1032.6 1383.8 1699.8 1952.7 2251.2 2570.8 2886.9 3276.8 3708.8 4288.3 5152.2 6736.2 9458.0 
11754.9 12671.6 12548.7 12127.2 12330.9 12053.5 10588.9 6514.9 2883.4 1352.2 783.2 509.3 389.8 295.0 165.1 137.0 94.8 0.0 
91.3 112.4 133.5 168.6 242.3 393.4 681.3 990.4 1341.6 1675.3 1970.3 2240.7 2560.3 2897.5 3241.7 3691.2 4295.3 5138.2 6370.9 
8429.0 11098.2 12991.2 13556.6 13289.7 13145.7 13166.8 12225.6 8541.4 3750.9 1432.9 576.0 354.7 263.4 210.7 172.1 140.5 0.0 
91.3 105.4 119.4 137.0 168.6 217.7 312.6 488.2 755.1 1053.6 1362.7 1710.4 2047.5 2391.7 2728.9 3097.7 3561.3 4116.2 4853.7 5861.7 
7350.8 9240.3 11530.2 13626.9 14132.6 13862.2 13556.6 12513.5 9974.3 5443.7 2342.6 776.2 368.8 281.0 228.3 196.7 0.0 
91.3 105.4 119.4 133.5 161.6 203.7 288.0 446.0 691.9 972.8 1281.9 1612.0 1959.7 2307.4 2651.6 3016.9 3466.4 4000.3 4723.8 5763.3 
7122.5 8924.2 11182.5 13360.0 14146.7 13890.3 13500.4 12538.1 10448.4 6058.3 2662.2 888.6 368.8 288.0 238.8 207.2 0.0 
91.3 101.9 108.9 115.9 122.9 137.0 154.5 189.7 238.8 326.6 470.6 660.3 906.1 1162.5 1471.6 1801.7 2177.5 2669.2 3231.1 3947.6 4916.9 
5960.0 7371.9 9029.6 11238.7 12675.1 12057.0 10332.5 7909.2 5355.9 3547.2 2114.3 1166.0 561.9 238.8 231.8 0.0 
91.3 94.8 98.3 98.3 98.3 98.3 98.3 98.3 98.3 105.4 112.4 126.4 144.0 172.1 203.7 256.4 330.1 449.5 628.7 902.6 1292.4 1720.9 2202.1 2560.3 
2865.9 3462.9 4365.5 4779.9 4302.3 3385.6 2469.0 1756.0 1099.3 414.4 63.2 21.1 0.0 
91.3 94.8 94.8 91.3 91.3 87.8 84.3 80.8 80.8 80.8 80.8 80.8 84.3 87.8 94.8 101.9 119.4 151.0 210.7 305.6 442.5 551.4 554.9 449.5 
382.8 495.2 811.3 1197.6 1239.8 927.2 505.7 242.3 98.3 38.6 17.6 10.5 0.0 
91.3 91.3 87.8 84.3 80.8 80.8 73.8 70.2 66.7 66.7 66.7 63.2 63.2 59.7 59.7 59.7 63.2 70.2 91.3 137.0 182.6 186.1 115.9 73.8 52.7 45.7 
38.6 38.6 35.1 31.6 28.1 17.6 14.0 14.0 10.5 10.5 0.0 
91.3 87.8 80.8 73.8 70.2 70.2 63.2 59.7 52.7 45.7 42.1 38.6 35.1 31.6 24.6 21.1 17.6 14.0 14.0 14.0 10.5 7.0 7.0 3.5 3.5 3.5 7.0 7.0 3.5 7.0 7.0 7.0 7.0 
7.0 10.5 10.5 0.0 
91.3 80.8 73.8 66.7 63.2 56.2 49.2 38.6 31.6 28.1 21.1 17.6 10.5 10.5 7.0 7.0 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 3.5 7.0 7.0 
7.0 0.0 
91.3 77.3 66.7 59.7 56.2 45.7 38.6 28.1 21.1 14.0 10.5 7.0 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 7.0 7.0 
0.0 
91.3 73.8 63.2 56.2 49.2 38.6 28.1 21.1 14.0 7.0 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 3.5 
0.0 
91.3 73.8 63.2 52.7 45.7 35.1 24.6 17.6 10.5 7.0 3.5 0.0 0.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 
0.0 
91.3 73.8 63.2 52.7 42.1 35.1 21.1 14.0 10.5 3.5 0.0 0.0 7.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 
0.0 
91.3 73.8 63.2 52.7 42.1 35.1 24.6 17.6 10.5 3.5 0.0 10.5 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
91.3 73.8 63.2 52.7 45.7 35.1 24.6 17.6 14.0 7.0 7.0 10.5 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 0.0 
0.0 
91.3 73.8 63.2 52.7 42.1 35.1 24.6 17.6 14.0 7.0 7.0 14.0 7.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 
0.0 
